Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények
Picture of portable concentration measuring device Teqwave T for temporary in situ liquid analysis

Teqwave T – Ultrasonic concentration meter

Smart, mobile measuring device – individually for your process

D9TB
Please Wait (spinning wheel)
Ár feltöltés alatt
Az árak ideiglenesen nem érhetők el
Price on request
Mérési feladat/Alkalmazás szűrése
Mérési feladat / Alkalmazás

Konfigurálja a termék CAD-rajzainak letöltéséhez

  • Mérési elv

    Ultrasonic concentration

  • Product headline

    Smart, mobile measuring device – individually for your process.
    Easy, fast and efficient – real-time in situ liquid analysis.
    Temporary concentration measurement of liquids at various measuring points in plant and laboratory.

  • Sensor features

    Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling.
    Insertion length: 180 mm (7 in). Accurate and independent of flow profile.

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply.
    Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values.

  • Nominal diameter range

    Insertion length: 180 mm (7")

  • Measured variables

    Concentration, temperature, sound velocity (internal variable), acoustic density (internal variable), dispersion (internal varibale)

  • Max. measurement error

    Density: ±0.01g/cm³ (internal variable)
    Temperature: ±0.5K
    Sound velocity: 2m/s (internal variable)

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature maximum 0 to +100 °C (32 to +212 °F)
    Acoustic Density 0.7 to 1.5 g/cm³

  • Design

    Portable

  • Material

    Sensor material: Stainless steel 1.4571 (316 Ti)
    Transmitter housing material: ABS plastic

  • Process temperature

    0 to 100 °C (32 to 212 °F)

  • Ex certification

    Non-hazardous area

  • Ingress protection

    Sensor: IP68 (with plugged in cable)
    Transmitter: IP65

  • Display/Operation

    3.5" TFT display with 4 operating keys

  • Outputs

    USB

  • Power supply

    Lithium-ion battery (2300 mAh capacity)

  • Product safety

    CE, UKCA, RCM

  • Mérési elv

    Ultrasonic concentration

  • Product headline

    Smart, mobile measuring device – individually for your process.
    Easy, fast and efficient – real-time in situ liquid analysis.
    Temporary concentration measurement of liquids at various measuring points in plant and laboratory.

  • Sensor features

    Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling.
    Insertion length: 180 mm (7 in). Accurate and independent of flow profile.

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply.
    Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values.

  • Nominal diameter range

    Insertion length: 180 mm (7")

  • Wetted materials

    Stainless steel1.4571 (316 Ti)

  • Measured variables

    Concentration, sound velocity (internal variable), temperature, acoustic density (internal variable), dispersion (internal variable)

  • Max. measurement error

    Acoustic density: ±0.01g/cm³ (interal measuring variable)
    Temperature: ±0.5K
    Sound velocity: +-2m/s (interal measuring variable)

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s (interal measuring variable)
    Temperature maximum 0 to +100 °C (32 to +212 °F)
    Acoustic Density 0.7 to 1.5 g/cm³ (interal measuring variable)

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

  • Ambient temperature range

    0…40 °C (32...122 °F)

  • Sensor housing material

    Stainless steel 1.4571 (316 Ti)

  • Transmitter housing material

    ABS plastic and glas

  • Degree of protection

    Sensor: IP68
    Transmitter: IP65

  • Display/Operation

    3.5" TFT display with operating keys

  • Outputs

    USB

  • Power supply

    Lithium-ion battery (2300 mAh capacity)

  • Hazardous area approvals

    Non-hazardous area

  • Product safety

    CE, UKCA, RCM