Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények
SupplyCare Enterprise - Supply chain management

Supply chain management software
SupplyCare Enterprise

Enterprise inventory management platform for transparent information within the supply chain

SCE30B
Please Wait (spinning wheel)
Ár feltöltés alatt
Az árak ideiglenesen nem érhetők el
Price on request
Mérési feladat/Alkalmazás szűrése
Mérési feladat / Alkalmazás
  • Mérési elv

    Inventory Management Solutions

  • Application Task

    Data acquisition
    Data management
    Process monitoring & visualization

  • Field of Application

    SupplyCare Enterprise SCE30B is a web-based operating program for the indication and monitoring of levels of e.g. tanks and silos spread all over the world.

  • Operating systems

    Windows 10 ® (Enterprise)
    Windows 11 ® (Enterprise)
    Windows Server 2016 (Standard)
    Windows Server 2019 (Standard)
    Windows Server 2022 (Standard)

  • Processor type

    4 cores, 3 GHz or better

  • Main memory

    8 GB (free memory)

  • Hard-disk capacity

    50 GB for full installation, depending on database size

  • Monitor resolution, display

    1280 x 800 (Desktop), application can also be used on mobile devices

  • Interfaces

    Business System via IMS Middleware
    Web Browser

  • Other

    SupplyCare Enterprise runs by default in an Apache Tomcat-environment on an application server as service under Microsoft Windows. The operators and administrators operate the application via web browser from theirs desks.
    Graphics: The minimum requirements do not take into account the requirements for the server operating system or other applications (e.g. antivirus software) installed on the server. The actual requirements and product functions can depend on the system configuration and the operating system. The requirements for the hardware will depend greatly on the desired number of users, failsafe performance etc..

  • Registered Trademarks

    The following trademarks are either registered trademarks or trademarks of Microsoft Corporation in the United States and/ or other countries:
    Microsoft®
    Windows®
    Windows Server®
    The following trademarks are either registered trademarks or trademarks of Google LLC:
    Google™
    Google Chrome™
    Google Maps™
    The following trademarks are either registered trademarks or trademarks of Cisco Systems, Inc. and/ or its affiliates in the United States and certain other countries:
    IOS®
    Safari®, iPhone® and iPad® are trademarks of Apple® Inc., registered in the United States and other countries.