Project management in pharma industry, expert support
An embedded engineer will integrate standardization for optimal project delivery and running costs
Project management in the pharma industry presents many challenges, few as complex as moving clinical innovations to manufacturing scale. Multiple industrial measurement instruments are installed and qualified during plant construction. Once operational, instruments must be maintained, verified and calibrated regularly. Our experience and expertise in project planning and engineering facilitate plant setup with early standardization, accelerating time to market and optimizing ongoing costs.
3 weeks
faster time-to-market
thanks to perfectly engineered instrumentation packages
How we can help
Endress+Hauser partners with customers from engineering through commissioning all the way to operational optimization, not only enabling plant planning and development projects to hit time and budget targets but also minimizing ongoing operating costs and plant downtime.
Embedded Endress+Hauser engineers for standardization of best-fit instruments
Integrated fieldbus and calibration engineering for maximized plant availability
Optimized supply chain management, harmonized certification and documentation processes for minimized operating costs
Applications
Expert partnering
In any pharmaceutical project, criticality and complexity grow with scale and the degree of process integration. Selecting and calibrating the right instrument for each application can be challenging, and yet is vital to ensuring measuring tasks are carried out optimally.
Tapasztalatunk az adott szakterületen
Engaging our highly skilled and experienced engineers early in the project can reduce complexity and criticality in construction, as well as enhance ongoing plant performance.
Select the right instrument for each application
Reduce calibration downtime and assure permanent compliance with calibration engineering
Boost overall performance with fieldbus engineering
Standardization of instruments is key to reducing the complexity of large-scale pharmaceutical projects.
Tapasztalatunk az adott szakterületen
An embedded Endress+Hauser project manager can help achieve a harmonized installed base, ensuring that all suppliers adhere to a standard instrument catalogue no matter where they are located.
Collaborate closely from project outset to integrate standardization throughout
Source standard instruments of Endress+Hauser global quality worldwide
"Customer satisfaction is what we strive for in our work. Finding solutions to project challenges in order to achieve successful outcomes is what motivates me."
Előnyök
Plan, manage and optimize your processes together with our experts. Not only are they able to offer you the complete range of instrumentation, they also have profound industry know-how to help you decrease the complexity of your pharmaceutical projects. Our engineers always strive to find the best match for your business needs.
80%
fewer temperature measurement types through standardization
3%
of initial investment saved on annual operating costs through standardization
100%
matching instruments to user requirements - perfectly engineered, right the first time
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Kapcsolódó történetek
Piacra jutási idő
GMP pharmaceutical manufacturing, compliant and productive
Hit quality, compliance and productivity targets with leading edge sensor technology.
Cosmetics manufacturing process accelerated with expertise
Ensure an efficient and stable cosmetics manufacturing process with a full-service provider who helps you increase efficiency and shorten time-to-market.
Vegyipar: Partnerek a fenntartható siker érdekében
Vegyipar: Partnerek a fenntartható siker érdekében
Optimalizálja forrásait és maximalizálja üzemének teljesítményét. Tudjon meg többet!
Élelmiszeripar: Minőség mindenek felett
Élelmiszeripar: Minőség mindenek felett
Hozzájárulunk a globális higiéniai szabályzatok betartásához, biztosítjuk a termékek változatlan minőségét és üzemének optimális kihasználtságát. Eközben nagy hangsúlyt fektetünk az erőforrás-gazdálkodásra és a költségcsökkentésre.
Water & Wastewater: Protect – Conserve – Enhance
Water & Wastewater: Protect – Conserve – Enhance
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .