Safety in mining industry enhanced, performance sustained
Make mining safer whilst guaranteeing performance using SIL compliant and digital instrumentation
Safety in mining industry operations is vital. The consequences of prolonged exposure to certain substances, not to mention incidents, can be serious both in terms of human, environmental and social impacts, and economically. Balancing essential safety aspects with competitive pressures can however be challenging for mine operators. Harsh operating environments can also make monitoring difficult. The Endress+Hauser portfolio offers mining safety enhancement with optimal operational efficiency.
7,751
injuries caused by accidents
were recorded in 2018 by the members of the International Council on Mining & Metals
How we can help
Endress+Hauser offers a fully SIL compliant portfolio of analog and digital instrumentation both to enhance the safety of handling, and to optimize the use, of the hazardous substances such as fuel, chemicals, acids, and explosives that are so often essential to mining operations. All technologies are robust to withstand harsh environments, enabling reliable automation.
Inventory monitoring for optimized materials usage and managed costs
Remote monitoring for reduced exposure to risks
Robust instrumentation for functional safety in any environment
Applications
Enhanced inventory monitoring
High performance inventory management is as relevant in the mining industry as in any other. However, monitoring dangerous substances such as chemicals, explosives, or acids from storage to transfer to production is a demanding task. When aiming to detect potential losses, measurement of multiple parameters such as level, flow, pressure, and temperature is vital.
Tapasztalatunk az adott szakterületen
Endress+Hauser offers a comprehensive portfolio to cover multiple parameters.
Monitor all essential parameters to avert losses
Reduce the risk of inconsistencies caused by different interfaces
Streamline measuring technologies for cost efficiencies
Closely monitoring hazardous processes whilst avoiding the exposure of personnel to risk is a complex dichotomy.
Tapasztalatunk az adott szakterületen
Endress+Hauser offers a broad range of digital sensors and communications to enable reliable remote control of vital parameters, reducing risk to workers whilst sustaining production performance.
Rely on communication protocols such as WirelessHart
Leverage the potential of the IIoT solution Netilion
Automation can be advantageous in the highly competitive global mining industry. However, for automated processes to work reliably, highly dependable and accurate instrumentation is required.
When safety is concerned, you need to have trust - trust in your equipment, trust in your processes and trust in the partners you are working with. Endress+Hauser has been working in the mining industry for more than 60 years now. Thanks to the experience we have build up together with our customers, we have developed a portfolio of instruments, products and services that were developed with the challenging conditions typical for the mining industry.
90%
of our instrumentation portfolio is digital or has digital capabilities
SIL 3
is the highest level our instruments can achieve
~ 1,600
asset, process and diagnostics data points available
Böngéssze a portfóliónkat!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Kapcsolódó történetek
Biztonság
Safe and reliable steel production
Precise measurement and smart solutions can help you to raise plant safety and availability in steel production.
Tegye hatékonyabbá, biztonságosabbá és megbízhatóbbá közüzemi kezelését: bízzon az Endress+Hauserben gőzenergia-rendszereinek és ipari vízkezelésének fejlesztésében.
Élelmiszeripar: Minőség mindenek felett
Élelmiszeripar: Minőség mindenek felett
Hozzájárulunk a globális higiéniai szabályzatok betartásához, biztosítjuk a termékek változatlan minőségét és üzemének optimális kihasználtságát. Eközben nagy hangsúlyt fektetünk az erőforrás-gazdálkodásra és a költségcsökkentésre.
Az energia átmenetének elősegítése a nettó nullára
Az energia átmenetének elősegítése a nettó nullára
A műszerek, megoldások és szolgáltatások széles portfóliójával lehetővé tesszük ügyfeleink számára a nettó nullához vezető utat: a folyamatok hatékonyságától és biztonságától a fenntarthatóságig és a jogszabályi megfelelésig.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .