Data managers & data loggers
Data managers & data loggers for process monitoring
Data managers are flexible and powerful systems for organizing process values. Thanks to its intuitive operation, the data managers adapts quickly and easily to every application. The measured process values are clearly presented on the display and logged safely, limits are monitored and analyzed. Via common communication protocols, the measured and calculated values can be easily communicated to higher-level systems and individual plant modules can be interconnected.
You've viewed 8 of 32 products
Portfolio description
Our portfolio of data managers and data loggers provides:
- Data managers for paperless recording, visualization and monitoring of process values
- Data managers for field installation, panel mounting or installation in Ex areas
- Data managers with individual application packages e.g. for energy, batch or waste water applications
- Data logger for display and storing of measured values
Measuring principle
Data recording systems measure the connected input signals and extrapolate the information required for individual applications. This information is then displayed on the screen of the device and is also stored internally or on an exchangeable data storage medium. This process information can be stored, long term, by transmission to superior systems (e.g. PCs) and is therefore readily available at the touch of a button.
Depending on the process requirement and application the following can be used:
- Data logger: simple devices with integrated digital display
- Data manager: powerful devices for stand alone applications and integration into systems
Common to all these devices is that they operate virtually free of wear and tear (no pens and paper) therefore saving time and money.
Benefits
- High degree of data security
- Data managers with integrated web server: remote access to device operation and visualization for lower maintenance costs
- System capability: supports common fieldbuses (Modbus, Profibus DP, PROFINET, EtherNet/IP) for fast integration into diverse systems
- Powerful software packages and device construction guarantee an optimum solution in all applications in all industries