Reliable, instant-on LNG composition readings during truck loading transfers
Truck loading represents a key measurement point in the small-scale LNG supply chain. Typical gas chromatograph (GC)/vaporizer systems require long cool downs before measuring, causing extended truck wait times. Inaccurate readings can result from unstable flows or variations in LNG composition. GC/vaporizer systems need frequent maintenance, sample conditioning, and vaporized gas to be transported to the analyzer — resulting in high OPEX. Endress+Hauser’s Raman analyzers can help.
Instant LNG truck loading measurements
without the wait and maintenance
Our Raman analyzers are ready when the flow begins during LNG truck loading. Ideal for all cargo sizes, this technology is immune to flow variations or interruptions. It generates safe, precise, and accurate measurements of LNG composition, Btu, and Wobbe index without the cooling delay and maintenance of GC/vaporizer systems. With a compact footprint and easy installation, our analyzers reduce OPEX by requiring no consumables, sample conditioning, vaporizers, or vacuum-jacketed tubing.
Improve the speed and quality of your LNG truck loading transactions with accurate, “instant on” LNG composition measurements that do not require cool down times and maintenance delays.
Achieve a faster measurement response to the initiation of LNG flow
Employ a safe, proven LNG measurement technique - verified by the GERG
Realize accurate composition measurements immune to LNG flow variations
Avoid the need for sample extraction using in situ cryogenic measurement probes
Rapidly detect changing LNG compositions to avoid quality issues
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for the reliable chemical composition measurement in LNG custody transfer applications.
Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as...
Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as calibration and carrier gases). Endress+Hauser has decades of experience in process automation which we use to offer customers turnkey installations and comprehensive solutions to improves their processes.
Innovative Raman fiber optics designed for maximum laser safety and easy installation
Letöltések
Fehér könyv (WP)
Raman method for custody transfer measurements of LNG
Fehér könyv (WP)
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Tank gauging system for the Oil & Gas industry
Tank gauging system for the Oil & Gas industry
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .