Water monitoring for utilities in oil and gas production
Simple and compliant water quality monitoring for high plant availability and efficient production
In refineries, steam generation accounts for around 5 % of operating costs. As part of a zero-loss strategy often pursued, water is to be recycled and reused for the processes. The analysis parameters in makeup water must comply with certain limit values to prevent corrosion and scaling in the systems. To monitor water quality, Endress+Hauser has been offering major customers in the oil and gas industry reliable, flexible solutions for many years that are low-maintenance and cost-effective.
Turnkey systems for precise, compliant water monitoring
Endress+Hauser water quality monitoring panels cover all parameters and are delivered ready-to-use. Highly efficient, they require little engineering, have a small installation footprint, and consume minimal water. With automated engineering, customizations are simple and cost-effective. Fitted with robust, low maintenance PVC-U or PTFE/stainless steel piping our solutions also integrate Memosens and Liquiline technology, enhancing security with status information and logbooks.
Process map of monitoring industrial process and wastewater, for example in Oil and Gas industry
How we can help
With long-term experience in the Oil and Gas industry, Endress+Hauser offers reliable and simple monitoring solutions and supports customers with technical expertise to reduce engineering efforts. We are your one-stop shop for monitoring systems to maintain your utilities in a cost-efficient way, according to your requirements.
Accelerate your project planning and engineering process with our turnkey systems. Installation is just as quick. Simply attach the panel to the wall, connect to electricity and water, and you are ready to monitor.
Integrate seamlessly to your existing communication infrastructure (PROFIBUS DP, Modbus TCP/IP, remote monitoring via web server and cloud connection).
Optimize cleaning and maintenance with our easy to operate assemblies and sensors.
Ensure safe, compliant process control with Liquiline and Memosens devices and Heartbeat technology. All measurements, calibration, maintenance, and device diagnostic data are stored and accessible via the process control interface or app.
Optional IIoT connectivity enables our experts to access your panels for remote support as needed. Moreover, your water quality monitoring system can be extended as your requirements evolve.
Amit ajánlunk
Endress+Hauser offers complete, turnkey analytical systems for water monitoring in the oil and gas industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support,...
Endress+Hauser offers complete, turnkey analytical systems for water monitoring in the oil and gas industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support, state-of-the-art logistics chains, and long-term availability of products and services.
Memosens CCS51D is a robust, low-maintenance free chlorine sensor. It provides stable and fast measured values in drinking water, pool and process water as well as utilities.
Növelje hatékonyságát és a helyszíni mérések pontosságát, közben mérsékelje a minőségi, a biztonsági és a környezeti kockázatokat az Endress+Hauser karbantartási szolgáltatásaival.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .