Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Servo tank gauging instruments offer high precision measurement for liquid level, interface and density applications. The devices fulfill the exact demands of tank inventory management and loss control and are optimized in regards of total cost saving and safe operation. Check out the broad range of Proservo devices for servo level applications and click on the button below.
Servo level devices as tank gauging instruments are used for custody transfer and inventory control applications with NMi- and PTB-approvals and meet the requirements according to OIML R85 and API 3.1B. Proservo is especially suited for high accuracy custody transfer measurement in crude oil, gasoline, diesel, petrochemicals and chemicals.
Servo level measurement: Measuring Principle
A small displacer is accurately positioned in a liquid medium using a servo motor. The displacer is then suspended on a measuring wire which is wound onto a finely grooved drum housing. When the displacer is lowered and touches a liquid, the weight of the displacer is reduced by liquid buoyancy force. As a result, torque in the magnetic coupling changes, which is measured by 5 sets of Hall sensors.
Benefits
Unaffected by medium properties like conductivity or dielectric constant
Custody transfer applications
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .