Reduction of cost for commissioning and warehousing with standardization of measuring instrumentation
Whether it involves a new installation or a modernization project, selecting and designing the right instrumentation is a major challenge for food processors and also plant and machine builders. Companies must take in account the latest developments and regulations with respect to hygienic design, food safety and quality. Successfully completing such projects and adhering to project goals and schedules calls for a high degree of industry and application knowledge.
30 - 40%
reduction in spare parts inventory costs.
Reliable partner
When it comes to instrument standardization for your projects, you can place your trust in Endress+Hauser, because we are familiar with the processes, risks and challenges. Our industry and application experts understand the growing requirements of the food and beverage industry with respect to hygiene regulations, food safety and food quality.
Our spectrum of services encompasses:
Everything from a single source – complete provider for all relevant process instrumentation parameters in the food and beverage industry
Experience with large-scale projects, including coordination with general contractors, machine and plant builders and sub-contractors
Reduced project complexity and risks
High degree of industry and application expertise the world over
Applications
Concept
Involving all participants at the right time is a key condition for successfully seeing a project through to completion. Professional communication and execution is especially important at the beginning.
Tapasztalatunk az adott szakterületen
Clear guidelines between all partners, from project owner to system manufacturer, ensures a smooth-running project.
Planning
Selecting and designing the right measurement instruments requires a considerable amount of time and resources in the planning phase.
Tapasztalatunk az adott szakterületen
Significantly reduce the complexity by standardizing the instrumentation scope, which unlocks even more potential:
Faster time to market
Save ongoing operational costs
Increased plant availability and OEE by utilizing our cloud-based digital services
In the realization phase, project management experience and extensive product know-how is key to successfully managing the complexity of the project.
Tapasztalatunk az adott szakterületen
You can rely on our project management experience, extensive product portfolio and planning tools expertise. As a full-service provider, we are able to lessen the complexity of your project, stay within budget and remain on schedule.
Reduce effort and keep the project on track thanks to software tools such as Applicator
Proper commissioning of process instrumentation is essential for managing critical factors such as time, resource availability and access to specific skills during the start‐up phase.
Tapasztalatunk az adott szakterületen
The use of experienced Endress+Hauser service technicians and reduced instrument variance ensures error-free installation, reduces commissioning time by up to 50 percent and minimizes the training effort for your own technicians and maintenance personnel.
We support you during the day-to-day operation of your plant as well. When it comes to safety, quality and reliability, calibration is becoming increasingly important..
Tapasztalatunk az adott szakterületen
With our fully traceable calibration – on-site or in our calibration labs, we achieve the highest degree of reliability to ensure your measurements are precise and accurate.
Keep the quality of your instrumentation up-to-date thanks to our maintenance services
Our goal is to help you successfully realize new installation or modernization projects. Professional collaboration during all project phases builds trust - and this is the key to success. Our industry and application experts, as well as our experience in the field of instrument standardization in large-scale projects around the world, provide the support you need.
50 %
Reduction in commissioning time with experienced technicians and instrument standardization.
30 %
Reduction in project time by minimizing complexity and the use of specially designed software tools.
30-40 %
Reduced education and training requirements with instrument standardization and intuitive instrument operational interfaces.
MILEI 2.0 refers to the new plant in Leutkirch that boasts an additional 15,600 square meters of production space. Endress+Hauser is responsible for the complete instrumentation.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Kapcsolódó történetek
Hatékonyság
Wastewater treatment in the food industry
The food and beverage industry primarily uses water as a raw material for cleaning and in production. Potential for optimization lies in the prevention, monitoring and treatment of wastewater.
Ensure food safety and meet global food regulations, standards and requirements by deploying your food processing equipment with our measurement technology in hygienic design.
Víz- és szennyvízipar: Védeni-Megőrizni-Fejleszteni
Víz- és szennyvízipar: Védeni-Megőrizni-Fejleszteni
Az Endress+Hauser innovatív mérőműszer-portfóliójának és iparági szakértelmének ötvözésével biztos abban, hogy segíteni tud Önnek a víz körforgás során a működési céljainak elérésében.
Közművek: Gőz- és ipari vízgazdálkodás
Közművek: Gőz- és ipari vízgazdálkodás
Tegye hatékonyabbá, biztonságosabbá és megbízhatóbbá közüzemi kezelését: bízzon az Endress+Hauserben gőzenergia-rendszereinek és ipari vízkezelésének fejlesztésében.
Gyógyszeripar: Innovatív technológiával a kiemelkedő folyamatokért
Gyógyszeripar: Innovatív technológiával a kiemelkedő folyamatokért
Legyen a partnerünk, és gyorsítsa fel az utat a laboratóriumi fejlesztéstől a gyártásig, minimalizálva a kockázatot minden lépésnél.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .