Fuel management enhanced for efficiency and safety in mining
Safe and cost-effective fuel management with load metering skids and inventory management solutions
Fuel management is essential in the mining industry. Fuel is a major cost driver, with mining vehicles, particularly trucks, consuming large volumes. Moreover, the consequences of an interruption in fuel availability can be costly, with remote sites at the greatest risk. Accurate monitoring of silos when filling is also vital to minimize dangers to personnel and the environment. Endress+Hauser fuel management technologies minimize risk and drive production efficiencies in mining operations.
350 litres
of diesel fuel are consumed on average by a mining truck per hour.
How we can help
Fuel is the lifeblood of a mine, however there is often potential for optimization in its management and control. Endress+Hauser offers technologies with multiple applications for improving fuel management and handling in mining operations.
Loading metering skids for optimal fuel loading from suppliers
Inventory management resources to ensure constant fuel supply
Silo overfill prevention solutions to protect personnel and the environment
Applications
Straightforward fuel loading
Fuel loading can be an uncertain process, exacerbated by the low levels of accuracy of mechanical flowmeters, often only 0.5%, and disagreements between fuel suppliers and mine operators are commonplace.
Tapasztalatunk az adott szakterületen
Endress+Hauser offers multiple technologies to overcome ambiguities in fuel loading.
Integrate the Endress+Hauser Coriolis flowmeter with an accuracy of 0.1%
Leverage our unique density calibration to detect diluted or impure fuel
Improve fuel transfer accuracy to 0.25% with the Endress+Hauser loading metering skid
Once delivered to site, fuel needs to be stored, monitored and managed. Mine operators need seamless access to high-quality online and real time data in order to make optimal decisions in fuel management.
Thanks to our expertise in the mining and the Oil&Gas industry Endress+Hauser can offer dedicated solutions for your fuel management challenges. Plus, our offering consists of both system components and measuring instruments which makes integration easy and reliable.
0.25%
measuring accuracy of loading metering skid
< 1 min.
of reaction time to potential overfills
<5 min
to proof-test 16 fuel tanks
Böngéssze a portfóliónkat!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Szerviz szolgáltatásaink
Szerviz szolgáltatásaink
Maximalizálja üzemének teljesítményét, a működési költségek (OPEX) minimalizásával és az üzemidő növelésével. Műszerezés területén válassza az Endress+Hausert partneréül.
Vegyipar: Partnerek a fenntartható siker érdekében
Vegyipar: Partnerek a fenntartható siker érdekében
Optimalizálja forrásait és maximalizálja üzemének teljesítményét. Tudjon meg többet!
Energiaipar: Energiát a jövőnek!
Energiaipar: Energiát a jövőnek!
You provide the world with energy - we provide you with application know-how for your power plant including: steam (coal, gas and oil), combined cycle gas turbine, waste-to-energy, hydro and nuclear.
Víz- és szennyvízipar: Védeni-Megőrizni-Fejleszteni
Víz- és szennyvízipar: Védeni-Megőrizni-Fejleszteni
Az Endress+Hauser innovatív mérőműszer-portfóliójának és iparági szakértelmének ötvözésével biztos abban, hogy segíteni tud Önnek a víz körforgás során a működési céljainak elérésében.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .