Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Memosens 2.0: Cutting-edge sensor technology reloaded

Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology

Memosens technology has revolutionized liquid analysis technology. It converts the measured value to a digital signal and transfers it inductively to the transmitter, eliminating the problems associated with moisture. With signal alarms in the event of transmission disruption, Memosens offers safe data transfer for increased availability of the measuring point and trouble-free processes. With Memosens 2.0, measuring points become completely future-proof and ready for IIoT.

Memosens 2.0 offers future- proof liquid analysis in all industries. ©Endress+Hauser
Connected: Memosens data can be processed by cloud services for simple remote access to your system. ©Endress+Hauser
Safe: Memosens sensors are completely resistant to moisture, corrosion and salt bridges. ©Endress+Hauser
Simple: Lab calibration and plug & play make your life easier. ©Endress+Hauser

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens: Completely potted electronics in the sensor head make sensors digital and intelligent. ©Endress+Hauser

Előnyök

  • Connected: Memosens 2.0 offers extended storage of calibration, sensor and process data. It facilitates better trend identification, a more precise process management and provides a future-proof basis for predictive maintenance and IIoT services.

  • Seamless integration: Memosens 2.0 and Liquiline offer numerous protocols, interfaces and bus communication for fast integration into existing infrastructures and plant asset management.

  • Safe: Non-contact digital data transmission eliminates the effects of moisture, corrosion, and salt bridges with alert messaging if the signal transmission is disturbed. Galvanic isolation ensures interference-free measurement and EMC safety.

  • Simple: Calibration under favorable lab conditions, lockable bayonet connector and true plug & play make sensor handling a breeze.

  • Reduced operating costs: On-site sensor exchange using pre-calibrated sensors reduces process downtime and regular regeneration extends sensor lifetime.

Memosens 2.0 preserves all benefits of the Memosens technology and brings it to a new level. It stores 8 times more data, such as calibration histories and load matrices, paving the way for true predictive maintenance and enhanced IIoT services. It also offers full flexibility in hazardous areas since all Ex sensors can be matched to all Liquiline transmitters with the respective approval. Memosens 2.0 sensors are backwards-compatible for fast integration into existing systems.