Specifikációk áttekintése
-
Application task
Continuous Emission Monitoring Systems (CEMS),
Process Gas Analysis Systems (PGA) and Liquid Analysis Systems
Alkalmazási terület
Shelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold, dust, wind, earthquakes and corrosive or explosive atmospheres. They also offer advantages for transport as well as on-site installation and maintenance. At the factory, everything is coordinated and pre-installed in the shelter in a clear manner. Each shelter can be equipped to fit individual customer requirements.
Protection of measurement and analysis technology from extreme ambient conditions in the field of process gas analysis and emission monitoring
Device properties:
Heating/Cooling/Ventilation (redundant on req.)
Standard shelter, 10 to 40 feet
Fire alarm and fire extinguishers available
CSC certificate for standard dimensions
Suitable for ATEX zones
Earthquake-safe and fireproof types available (F30, F60)
Előnyök
High availability, long service life and minimal maintenance requirements of the installed technology thanks to the protection from adverse ambient conditions
Ex-version shelters also enable the use of non-ex-analyzer systems in explosion-hazardous areas
CSC certification enables low-cost transport on shelter ships and does away with the need for seaworthy packaging
Minimized risk of transport damage to the measurement and analysis technology
Quick installation as only the shelter needs to be connected
Easy access to mounting plates and racks facilitates maintenance work
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
POWERCEMS100
POWERCEMS100
EN HU 01/01/2025Nyelv:
Angol
Változat:
01/01/2025
Fájlméret:
1.1 MB
Fájlnév:
8030341_1AOJ_OI_POWERCEMS100_en_V4-0_2023-07_EHS.pdf
-
-
-
Kompetencia brosúra (CP)
Emission Monitoring Solutions – broad instrument portfolio and longstanding experience
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glanceNyelv:
Angol
Változat:
01/01/2025
Fájlméret:
4.5 MB
Fájlnév:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
-