Steam and water analysis system (SWAS) for power plants
Protect your power plant with highly reliable SWAS solutions
In power plants, water analysis is a crucial factor in keeping the water-steam cycle free of impurities. Boiler feedwater must be monitored to protect turbines, boilers and pipes from build-up and corrosion. Continuous monitoring of water quality is the only way to ensure that the water specification is met, to avoid costly repairs and loss of warranty. Endress+Hauser's flexible SWAS solutions are equipped with state-of-the-art technology for measuring the critical and many other parameters.
Proven in use
in applications in over 100 countries
We already have over 20 years of experience with steam and water analysis systems, which we have been able to incorporate into our current SWAS solutions. Benefit from highest reliability, availability and traceability for your steam and water circuits. We offer a complete parameter basket even for demanding
parameters, Memosens and Liquiline technology for easy sensor calibration and predictive maintenance
functions, plus optimized mounting and minimized sample and cooling water consumption.
How we can help
With our sophisticated SWAS solutions, you have the quality of your feed water completely under control. Take advantage of highly efficient monitoring of multiple, even complex parameters at a central location. Consistently pure water helps to minimize process downtime and prolong the life of your power plant. You reliably comply with limit values; traceability and secure data management provides proof of water quality at any time. The turnkey systems are easy to commission and operate.
Get standardized or customized solutions for your power application quickly, easily and cost-effectively, equipped with high-tech analysis instrumentation, user-friendly operation and CE marking.
Improve quality management and simplify asset management of your facility with user-friendly documentation tools thanks to Liquiline and Memosens Technology for full calibration traceability and predictive maintenance.
Experience ease and safety in maintenance and process due to Memosens technology and the available electro-deionization cation exchanger, that continuously regenerates the resin, without the use of chemicals, and thus protects process and staff.
Take advantage of seamless system integration into your existing PLCs with various interfaces that provide convenient integration via analog, digital and IIoT connectivity.
Screw the SWAS panel to the wall, connect it to power and water, and off you go – installing and commissioning measuring points couldn't be easier. Remain future-proof, as you receive all parameters and worldwide support from a strong partner.
Heizkraftwerk Zwickau Süd GmbH (HKWZS) has built a new biomass power plant to supply the city of
Zwickau. The plant was equipped with state-of-the-art analytical solution SWAS.
"We are amazed how reliable and low-maintenance the SWAS panel solution is and can fully recommend it to other power plant operators."
Lutz Loos, Project leader
Heizkraftwerk Zwickau Süd GmbH
Amit ajánlunk
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions from one single source for your power plant. State-of-the-art analysis instrumentation, that fit your requirements exactly and make your work easier...
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions from one single source for your power plant. State-of-the-art analysis instrumentation, that fit your requirements exactly and make your work easier with less maintenance effort. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect to your electrical and communication connection and you are ready to go.
Water analysis of all critical parameters such as pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, degassed and differential), turbidity, sodium, silicate, ammonium, TOC. Additional parameters and third party sensors on demand.
Water analysis of all critical parameters such as pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, degassed and differential), turbidity, sodium, silicate, ammonium, TOC. Additional parameters and third party sensors on demand.
Sample preparation with temperature and pressure reduction system up to 320 bar and 575°C.
Measurement of up to eight parameters with one user-friendly Liquiline transmitter.
ATEX Portfolio on demand.
Integrated pH value calculation using differential conductivity.
Cost-effective cation exchanger with calculation of the remaining cation exchange capacity or: Electro-deionization cation (EDI) exchanger without the need for exchanging the resin.
Digital flow monitoring for each sensor assembly: signal when no sample is available.
Grap sample valve as option.
Automatic system shutdown if condensate temperature exceeds safety limits.
Space-saving SWAS Compact system for applications up to 50 bar and 240 °C, with sample cooler and measurement of up to 4 parameters (pH/ORP, dissolved oxygen, total, cationic and differential conductivity), all integrated into one compact assembly.
The Oxymax COS22D safeguards your products, process and plant equipment from oxygen influences. It's reliable and stable measurement helps you to better monitor and control your applications.
Növelje hatékonyságát és a helyszíni mérések pontosságát, közben mérsékelje a minőségi, a biztonsági és a környezeti kockázatokat az Endress+Hauser karbantartási szolgáltatásaival.
Reliable wastewater effluent monitoring in power plants
Reliable wastewater effluent monitoring in power plants
Discover our robust monitoring solutions for gypsiferous, saline and sludge wastewater that help you safely meet your power plant's regulatory discharge limits and reduce your operating costs.
Flow metering systems for power plant fuel oil offloading
Flow metering systems for power plant fuel oil offloading
Endress+Hauser flow metering systems ensure power plant availability and efficient operations with
safe and accurate offloading of fuel oil and other liquids.
Process water monitoring systems for Power & Energy
Process water monitoring systems for Power & Energy
Enable efficient and cost-effective process water monitoring for power and energy applications with Endress+Hauser’s turnkey solutions.
Tank gauging systems for the power and energy industry
Tank gauging systems for the power and energy industry
Power & Energy companies must strike a careful balance between affordable yet clean energy. To help them, Endress+Hauser and its world-class technology takes liquid measurement to the next level.
Fast composition measurement of gas turbine fuel feed
Fast composition measurement of gas turbine fuel feed
Optimize combustion efficiency of gas turbine fuel with real-time measurement of rapidly changing fuel feed compositions.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .