Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények
Cerabar PMP43 – product picture

Cerabar PMP43 – hygienic pressure transmitter

Particularly compact, highly reliable and the perfect fit for demanding hygienic applications

PMP43
Please Wait (spinning wheel)
Ár feltöltés alatt
Az árak ideiglenesen nem érhetők el
Price on request
from CHF ??.-

Specifikációk áttekintése

  • Accuracy

    Standard 0.1%
    Platinum 0.075%

  • Process temperature

    -40°C...+130°C (-40°F...+266°F)
    -20°C...+200°C (-4°F...+392°F)

  • Pressure measuring range

    400 mbar...100 bar
    (6 psi...1450 psi)

  • Material process membrane

    316L

  • Measuring cell

    400 mbar...100 bar
    (6 psi...1450 psi)

Alkalmazási terület

The Cerabar PMP43 is a pressure transmitter and part of the Compact Line. The product line is especially developed for hygienic applications and combines a compact design with full performance. The proven technology is suitable for the measurement and monitoring of absolute and gauge pressure in liquids and gases. Thanks to the compact sensor design and small process connections, the device is flexible in scale and can be installed in tight space conditions.

Cerabar PMP43 is used for the measurement of pressure and level in pipelines as well as in process and storage tanks.

The Cerabar PMP43 is suitable for a wide range of hygienic applications:

  • Pressure monitoring of process pipes

  • Hydrostatic level measurement in process tanks/pressurized tanks

  • Pressure monitoring in narrow skids and modules

Előnyök

  • Outstanding ease of use due to easy setup and operation with guided wizards and intuitive touch display

  • Improved process and product safety through configuration integrity - a checksum algorithm (CRC) ensures that safety relevant parameters remain unchanged

  • Increased productivity thanks to traceable and documented on-demand verification without process interruption and permanent monitoring of process anomalies or blocked impulse lines with Heartbeat Technology

  • 360-degree hygienic design and IP69 ingress protection class enable efficient cleaning and avoid contamination

  • Documented compliance through certified hygienic design as well as proven material conformity and traceability

Videók

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link communication helps to digitalize your plant

  • Digital Communication & Integration

    Seamless integration of our field devices into the automation systems of many manufacturers. Field device tests in vendor-independent environment. Support of open standards.

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Lean választék

  • Alaptermékek

  • Megbízható, robusztus és kevés karbantartást igényel

Műszaki kiválóság

Egyszerűség

FLEX: Lean ©Endress+Hauser
  • Egyszerű termékek

  • Könnyen kiválasztható, telepíthető és kezelhető

Műszaki kiválóság

Egyszerűség

  • Alaptermékek

  • Megbízható, robusztus és kevés karbantartást igényel

Műszaki kiválóság

Egyszerűség

  • Felső kategóriás termékek

  • Rendkívül funkcionális és kényelmes

Műszaki kiválóság

Egyszerűség

  • Speciális termékek

  • Nagy igénybevétellel járó alkalmazásokhoz tervezve

Műszaki kiválóság

Egyszerűség

Kombinálható

FLEX választék Műszaki kiválóság Egyszerűség
  • F
  • L
  • E
  • X

Fundamental választék

Eleget tesz az Ön alapvető mérési igényeinek

Műszaki kiválóság
Egyszerűség
  • F
  • L
  • E
  • X

Lean választék

Könnyen kezeli az Ön alapvető folyamatait

Műszaki kiválóság
Egyszerűség
  • F
  • L
  • E
  • X

Extended választék

Innovatív technológiákkal optimalizálja az Ön folyamatait

Műszaki kiválóság
Egyszerűség
  • F
  • L
  • E
  • X

Xpert választék

Megoldás az Ön legnagyobb kihívást jelentő alkalmazásaihoz

Műszaki kiválóság
Egyszerűség

Kombinálható

Please Wait (spinning wheel) Loading alternative products