A pirofeldolgozást általában a cement-, fém- és akkumulátor-gyártás szívének tekintik. Ez az a szakasz, ahol a legtöbb működési költség és környezeti kibocsátás megjelenik, és ezért ez az a terület, ahol a legtöbb lehetőség van a folyamatok javítására. A pirometallurgiai folyamatok javítása a következőket jelenti:
Jobb környezetvédelmi teljesítmény lehetővé tétele
A munkavállalók és a közösség biztonságának javítása
A kemence hatékonyságának növelése több iparágat érintő innováció révén
A kemence karbonlábnyomának csökkentése hidrogén és biomassza tüzelőanyagok bevezetésével
Fedezze fel legújabb termékeinket a pirometallurgiai folyamat optimalizálásához
Micropilot FMR10B is a free space radar device. It offers highly accurate level measurement regardless of installation conditions, making it the perfect match for Mining, Minerals & Metals industry.
Micropilot FMR20B is a free space radar device for continuous level measurement. Perfectly suitable for the use in the Mining, Minerals & Metals industry thanks to its simple and efficient operation.
Micropilot FMR30B is a free space radar device for continuous level measurement. It is the perfect match for the Mining, Minerals & Metals industry thanks to maximum simplicity and highest efficiency.
Cerabar PMP50 is a pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Mining, Minerals & Metals industry.
Deltabar PMD50 is a differential pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Mining, Minerals & Metals industry.
Cerabar PMC51B is a transmitter for measuring absolute or gauge pressure. Guided commisssioning and safety mode write protection help to reduce systematic faults.
Cerabar PMC71B is a transmitter for measuring absolute or gauge pressure. It provides a robust ceramic membrane with traceable verification that can be accessed remotely via Bluetooth.
Micropilot FMR60B is for continuous non-contact level measurement for basic liquid utility applications in the mining, minerals and metal industry with small process connections.
Micropilot FMR62B is the specialist for non-contact level measurement in demanding liquid applications. Due to a special antenna design it can handle high temperatures up to +450°C.
Micropilot FMR66B is for continuous non-contact level measurement in basic solid applications. With a universal use in almost all bulk solids it is independent of changing media properties.
Micropilot FMR67B is the specialist for continuous non-contact level measurement in advanced solid applications. Reliable measurement even in large silos with a large amount of dust.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and heavy-duty applications with Ethernet-APL™.
Cerabar PMP21 is an absolute or gauge pressure transducer for gaseous or liquid media. It provides reliable measurement even in harsh conditions of the process industry.
Cerabar PMC21 is a cost-effective absolute or gauge pressure transducer. Thanks to its abrasion resistant ceramic membrane it is designed to withstand the harsh conditions in the process industry.
Keresse meg az alkalmazásának leginkább megfelelő terméket
Nem tudja, hogy melyik műszert válassza az adott alkalmazáshoz és mérési ponthoz? Az "Applicator" megkönnyíti az iparágnak megfelelő termék kiválasztását - próbálja ki!
Használja a gyakori betekintést nyújtó szakértői ajánlásokat a mérőműszerek életciklus-menedzsmentjének javítása és a biztonsági követelményeknek való megfelelés biztosítása érdekében
Növelje folyamatának elérhetőségét professzionális tanácsadás segítségével
A teljesítményproblémák megelőzése a telepített bázis karbantarthatóságának folyamatos értékelésével
Javítsa a fenntarthatóságot és csökkentse a kockázatokat azáltal, hogy gyorsan azonosítja a nem hatékony működést, valamint megfelelő migrációs stratégiát fogad el
Növelje a teljes átláthatóságot és a telepített bázissal kapcsolatos információkhoz való hozzáférhetőséget
Mélyebb betekintés a folyamatok és a műszerek teljesítményébe
Az intelligens érzékelők valós idejű adatokat gyűjtenek a folyamatokról, és figyelemmel kísérik a berendezéseket és azok állapotát, így folyamatosan tájékoztatják Önt a termékek és eszközök teljesítményéről. A termelési folyamatok digitalizálása adatmegjelenítési lehetőségeket biztosít a folyamatokkal foglalkozó személyzet számára, akik jellemzően nem férnek hozzá az adatokhoz, így teremtve meg az adatok átláthatóságát. Az Endress+Hauser Netilionja pontosan ezt teszi, felhatalmazva a végfelhasználókat a legjobb döntések meghozatalára.
Végjegyzetek
Szeretne többet megtudni bányászati és fémfeldolgozási kínálatunkról?
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .